T304-12 PTP-12-28-3-3-3-IL SALE SAMPLE

10803444|NL04
$0.00 /
  • Chain Width (in): 12 in
  • Chain Width (mm): 304.8 mm
  • Material: T304
PACTITAN PRO BELT, 12" WIDE MADE OF T304 STRIP/T302 ROD MATERIAL, 28 SECOND COUNT, 3 DRIVE LANES, TRIPLE EDGE, TRIPLE INFILL, INTERLOCKING EDGE.
QTY