SKPTP-T303 41HT-1.5-K-2
10804690
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 2
- Number Of Teeth: 41
- Outside Diameter (in): 5.99 in
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 5.99" NOMINAL OUTSIDE DIAMETER, 41 TEETH (HIGH PROFILE), 1.5" BORE WITH STANDARD 1/4" X 1/8" KEYWAY AND (2) STANDARD 1/4-20 SETSCREWS.