201.DBZ.CMBRA TD
10014124
MFG #: Thomas
$0.00
/
- Coupling Size: 201
- Continuous Torque Rating (in-lb): 3020 in/lbs
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Height: 5.75
- Length: 5.25
- Net Weight: 5.62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
Standard center member assembly for Thomas DBZ / DBZ-A / DBZ-B coupling, size 201.