226.DBZ.CMBRA SD
10015202
MFG #: Thomas
$0.00
/
- Coupling Size: 226
- Continuous Torque Rating (in-lb): 5500 in/lbs
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 9.00
- Length: 9.00
- Net Weight: 4.94
- Unit of Dimension: IN
- Weight unit: KG
- Width: 9.00
Standard center member assembly for Thomas DBZ / DBZ-A / DBZ-B coupling, size 226.