225.S71.CMBRA C=3.50
10010078
MFG #: Thomas
$0.00
/
- Coupling Size: 225
- Continuous Torque Rating (in-lb): 3060 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 3.5 in
- Height: 6.00
- Length: 6.50
- Net Weight: 5.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Standard center member assembly for Thomas Series 71 coupling, size 225. Length: 3.50 in.