375.S71.CMBRA C=5.00
10016013
MFG #: Thomas
$0.00
/
- Coupling Size: 375
- Continuous Torque Rating (in-lb): 19300 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 5 in
- Height: 12.00
- Length: 12.00
- Net Weight: 25.80
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard center member assembly for Thomas Series 71 coupling, size 375. Length: 5.00 in.