412.S71.CMBRA C=7.00
10018026
MFG #: Thomas
$0.00
/
- Coupling Size: 412
- Continuous Torque Rating (in-lb): 22500 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 7 in
- Height: 9.00
- Length: 9.00
- Net Weight: 32.22
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard center member assembly for Thomas Series 71 coupling, size 412. Length: 7.00 in.