ADDAX 350 ELEMENT
10294799
MFG #: Addax
$0.00
/
- Coupling Size: 350
- Bolt Circle Diameter (in): 4 in
- Bolt Hole Diameter (in): 0.438 in
- Coupling Model(s): Addax Composite
- Disc Pack Coating: Urethane
- Disc Pack Material: Composite
- Disc Pack Profile: Scalloped
- Height: 6.00
- Length: 2.00
- Net Weight: 0.22
- Number of Bolt Holes: 4
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: LB
- Width: 6.00
Flexible element for 350 Series Addax Composite Couplings