ADDAX 850 ELEMENT
10294804
MFG #: Addax
$0.00
/
- Coupling Size: 850
- Bolt Circle Diameter (in): 7.5 in
- Bolt Hole Diameter (in): 0.5 in
- Coupling Model(s): Addax Composite
- Disc Pack Coating: Urethane
- Disc Pack Material: Composite
- Disc Pack Profile: Scalloped
- Height: 7.00
- Length: 2.00
- Net Weight: 0.90
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: LB
- Width: 7.00
Flexible element for 850 Series Addax Composite Couplings