DPK SN 226 A400

10010158 MFG #: THOM
$0.00 /
  • Component Type: DiscPack_Monel
  • Coupling Size: 225
  • Series: Series54RDG
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 0.76
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Classic round non-unitized disc pack for Thomas Coupling, size 225. Monel material.
QTY