DPK SN 226 316

10010159
$0.00 / EA
  • Component Type: DiscPack_S316
  • Coupling Size: 225
  • Series: Series54RD
  • Net Weight: 1.23
  • Weight unit: LB
Classic round non-unitized disc pack for Thomas Coupling, size 225. 316 Stainless Steel material.
QTY