DPK SN 312 A400

10010179 MFG #: THOM
$0.00 /
  • Component Type: DiscPack_Monel
  • Coupling Size: 312
  • Series: Series54RDG
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 1.78
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Classic round non-unitized disc pack for Thomas Coupling, size 312. Monel material.
QTY