DPK AMR 262 TOM
10010196
MFG #: Thomas
$0.00
/
- Coupling Size: 262
- Bolt Hole Diameter (in): 0.41 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 4.41 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Height: 0.60
- Length: 7.00
- Net Weight: 0.66
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 7.00
Classic round non-unitized disc pack for Thomas Coupling, size 262. Tomaloy material.