DPK AMR 550 316

10010205
$0.00 /
  • Component Type: DiscPack_S316
  • Coupling Size: 550
  • Series: Series54RD
  • Net Weight: 1.23
  • Weight unit: LB
Classic round non-unitized disc pack for Thomas Coupling, size 550. 316 Stainless Steel material.
QTY