DPK AMR 450 INC

10010276 MFG #: THOM
$0.00 /
  • Component Type: Discpack_Inconel
  • Coupling Size: 450
  • Series: Series54RDG
  • Height: 1.00
  • Length: 12.00
  • Net Weight: 6.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Classic round non-unitized disc pack for Thomas Coupling, size 450. Inconel material.
QTY