DPK HHS DBZ 126
10014423
MFG #: Thomas
$0.00
/
- Coupling Size: 126
- Bolt Hole Diameter (in): 0.27 in
- Coupling Model(s): DBZ;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 2.16 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Length: 4.00
- Net Weight: 0.23
- Number of Bolt Holes: 4
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 4.00
Classic round non-unitized disc pack for Thomas Coupling, sizes 125 and 126. Stainless steel material.