DPK AMR 450 HHS
10014773
MFG #: Thomas
$0.00
/
- Coupling Size: 450
- Bolt Hole Diameter (in): 0.75 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 7.22 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 1.50
- Length: 12.00
- Net Weight: 2.85
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 12.00
Classic round non-unitized disc pack for Thomas Coupling, size 450. Stainless steel material.