DPK AMR 500 316
10015240
MFG #: THOM
$0.00
/
- Component Type: DiscPack_S316
- Coupling Size: 500
- Series: Series54RD
- Height: 1.00
- Length: 12.00
- Net Weight: 9.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Classic round non-unitized disc pack for Thomas Coupling, size 500. 316 Stainless Steel material.