DPK AMR 375 HHS
10015477
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 375
- Bolt Hole Diameter (in): 0.63 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 6.31 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 9.00
- Length: 9.00
- Net Weight: 4.08
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 9.00
Classic round non-unitized disc pack for Thomas Coupling, size 375. Stainless steel material.