DPK TOM DBZ 50
10028322
MFG #: Thomas
$0.00
/
- Coupling Size: 50
- Bolt Hole Diameter (in): 0.15 in
- Coupling Model(s): DBZ;SN
- Disc Inner Diameter (in): 1.08 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Height: 6.00
- Length: 9.00
- Net Weight: 0.05
- Number of Bolt Holes: 4
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 3.00
Classic round non-unitized disc pack for Thomas Coupling, size 50. Tomaloy material.