DPK DBZ 263 TOM
10028338
MFG #: Thomas
$0.00
/
- Coupling Size: 263
- Bolt Hole Diameter (in): 0.47 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 4.38 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Length: 7.00
- Net Weight: 2.60
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 7.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 263. Tomaloy material.