DPK DBZ 501 TOM
10091057
MFG #: Thomas
$0.00
/
- Coupling Size: 501
- Bolt Hole Diameter (in): 0.94 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 8.51 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Net Weight: 1.23
- Number of Bolt Holes: 8
- Unitization: NotUnitized
- Weight unit: LB
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 501. Tomaloy material.