DPK SN 1200 HHS
10106429
MFG #: Thomas
$0.00
/
- Coupling Size: 1200
- Bolt Hole Diameter (in): 2.31 in
- Coupling Model(s): AMR;CMR;SN
- Disc Inner Diameter (in): 19.75 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Net Weight: 1.23
- Number of Bolt Holes: 8
- Unitization: NotUnitized
- Weight unit: LB
Classic round non-unitized disc pack for Thomas Coupling, size 1200. Stainless steel material.