DPK AMR 1000 HHS
10138853
MFG #: Thomas
$0.00
/
- Coupling Size: 1000
- Bolt Hole Diameter (in): 2 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;SN
- Disc Inner Diameter (in): 16.59 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Net Weight: 108.03
- Number of Bolt Holes: 8
- Unitization: NotUnitized
- Weight unit: LB
Classic round non-unitized disc pack for Thomas Coupling, size 1000. Stainless steel material.