DPK SR71 412 HHS
10082345
MFG #: Thomas
$0.00
/
- Coupling Size: 412
- Bolt Hole Diameter (in): 0.52 in
- Coupling Model(s): Series 71
- Disc Inner Diameter (in): 4.88 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Height: 8.00
- Length: 8.00
- Net Weight: 0.74
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 8.00
Stainless steel disc pack for Thomas Series 71 coupling, size 412. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.