SR52 700 TPACK HHS
10027019|US07
$0.00
/
- Coupling Size: 700
- Bolt Hole Diameter (in): 1.31 in
- Coupling Model(s): AMR;CMR;Series 44;Series 52T;Series 71-8
- Disc Inner Diameter (in): 11.187 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 12.00
- Length: 12.00
- Net Weight: 31.80
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Weight unit: LB
- Width: 12.00
Stainless steel Tpack-style disc pack for Thomas Coupling, size 700 and 700-8.