SR52 750 TPACK HHS

10027020 MFG #: Thomas
$0.00 /
  • Coupling Size: 750
  • Bolt Hole Diameter (in): 1.44 in
  • Coupling Model(s): AMR;CMR;Series 44;Series 52T;Series 71-8
  • Disc Inner Diameter (in): 12.125 in
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Scalloped
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 40.50
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: Semi-Unitized
  • Weight unit: LB
  • Width: 12.00
Stainless steel Tpack-style disc pack for Thomas Coupling, size 750 and 750-8.
QTY