SR71-8 225 DPK HHS
10027029
MFG #: Thomas
$0.00
/
- Coupling Size: 225
- Bolt Hole Diameter (in): 0.33 in
- Coupling Model(s): Series 71-8
- Disc Inner Diameter (in): 3.859 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 9.00
- Length: 9.00
- Net Weight: 0.77
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Weight unit: LB
- Width: 9.00
Stainless steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 225-8.