SR71-8 262 DPK HHS

10027030 MFG #: Thomas
$0.00 /
  • Coupling Size: 262
  • Bolt Hole Diameter (in): 0.39 in
  • Coupling Model(s): Series 71-8
  • Disc Inner Diameter (in): 4.406 in
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Scalloped
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 1.15
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: Semi-Unitized
  • Weight unit: LB
  • Width: 9.00
Stainless steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 262-8.
QTY