SR71-8 375 DPK HHS
10027032
MFG #: Thomas
$0.00
/
- Coupling Size: 375
- Bolt Hole Diameter (in): 0.64 in
- Coupling Model(s): Series 71-8
- Disc Inner Diameter (in): 6.312 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 9.00
- Length: 9.00
- Net Weight: 3.70
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Weight unit: LB
- Width: 9.00
Stainless steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 375-8.