SR71-8 350 DPK A400

10122210
$0.00 /
  • Component Type: DiscPack_Monel
  • Coupling Size: 350
  • Series: Series71-8
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 5.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Monel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 350-8.
QTY