SR71-8 375 DPK 316

10124437
$0.00 /
  • Component Type: DiscPack_S316
  • Coupling Size: 375
  • Series: Series71-8
  • Net Weight: 3.27
  • Weight unit: LB
316 Stainless Steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 375-8.
QTY