PKIT AMR 162
10035220
MFG #: Thomas
$0.00
/
- Coupling Size: 162
- Bolt Body Diameter (in): 0.27 in
- Bolt Quantity: 12
- Bolt Thread: 1/4 in - 28
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Full
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 12
- Net Weight: 0.66
- Unit of Dimension: IN
- Washer Quantity: 12
- Weight unit: LB
- Width: 9.00
Full hardware kit for Thomas AMR / CMR coupling, size 162.