PKIT AMR 1100
10132880
MFG #: Thomas
$0.00
/
- Coupling Size: 1100
- Bolt Body Diameter (in): 2.12 in
- Bolt Quantity: 16
- Bolt Thread: 1 7/8 in - 12
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: None
- Locknut Quantity: 16
- Net Weight: 1.23
- Washer Quantity: 16
- Weight unit: LB
Full hardware kit for Thomas AMR / CMR coupling, size 1100.