PKIT AMR 375 HALF
10138455
MFG #: Thomas
$0.00
/
- Coupling Size: 375
- Bolt Body Diameter (in): 0.62 in
- Bolt Quantity: 8
- Bolt Thread: 9/16 in - 18
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Height: 2.00
- Kit Type: Half
- Length: 4.00
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 4.70
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 5.00
Half hardware kit for Thomas AMR / CMR coupling, size 375.