PKIT AMR 425 HALF
10138459
MFG #: Thomas
$0.00
/
- Coupling Size: 425
- Bolt Body Diameter (in): 0.69 in
- Bolt Quantity: 8
- Bolt Thread: 5/8 in - 18
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Height: 5.00
- Kit Type: Half
- Length: 5.00
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 4.70
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 5.00
Half hardware kit for Thomas AMR / CMR coupling, size 425.