PKIT AMR 450 HALF
10728141
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 450
- Bolt Body Diameter (in): 0.75 in
- Bolt Quantity: 8
- Bolt Thread: 11/16 in - 16
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 8
- Net Weight: 12.10
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas AMR / CMR coupling, size 450.