PKIT SR52T 350 STL
10027499
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 350
- Bolt Body Diameter (in): 0.53 in
- Bolt Quantity: 16
- Bolt Thread: 1/2 in -20
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: None
- Locknut Quantity: 16
- Net Weight: 1.60
- Washer Quantity: 16
- Weight unit: KG
Full hardware kit for Thomas Series 52T coupling, size 350T.