PKIT SR52T 375 STL
10027500
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 375
- Bolt Body Diameter (in): 0.62 in
- Bolt Quantity: 16
- Bolt Thread: 9/16 in - 18
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: None
- Locknut Quantity: 16
- Net Weight: 2.44
- Washer Quantity: 16
- Weight unit: KG
Full hardware kit for Thomas Series 52T coupling, size 375T.