PKIT SR52T 350 STL HALF
10760561
MFG #: Thomas
$0.00
/
- Coupling Size: 350
- Bolt Body Diameter (in): 0.53 in
- Bolt Quantity: 8
- Bolt Thread: 1/2 in -20
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Half
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 1.88
- Washer Quantity: 8
- Weight unit: LB
Half hardware kit for Thomas Series 52T coupling, size 350T.