PKIT SR52 350 STL HALF
10777670
MFG #: Thomas
$0.00
/
- Coupling Size: 350
- Bolt Body Diameter (in): 0.53 in
- Bolt Quantity: 8
- Bolt Thread: 1/2 in -20
- Coupling Model(s): Series 52
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 0.30
- Unit of Dimension: IN
- Washer Quantity: 16
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas Series 52 coupling, size 350.