PKIT SR71 712 STL
10138707
MFG #: Thomas
$0.00
/
- Coupling Size: 712
- Bolt Body Diameter (in): 0.87 in
- Bolt Quantity: 16
- Bolt Thread: 3/4 in - 16
- Cap Screw Quantity: 16
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Full
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 13.30
- Unit of Dimension: IN
- Washer Quantity: 32
- Weight unit: LB
- Width: 9.00
Full hardware kit for Thomas Series 71 coupling, size 712.