PKIT SR71 225 STL HALF
10758094
MFG #: Thomas
$0.00
/
- Coupling Size: 225
- Bolt Body Diameter (in): 0.26 in
- Bolt Quantity: 6
- Bolt Thread: 1/4 in - 28
- Cap Screw Quantity: 3
- Coupling Model(s): Series 71
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 6
- Net Weight: 0.90
- Unit of Dimension: IN
- Washer Quantity: 12
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas Series 71 coupling, size 225.