PKIT SR71-8 500 STL HALF
10760121
MFG #: Thomas
$0.00
/
- Coupling Size: 500
- Bolt Body Diameter (in): 0.87 in
- Bolt Quantity: 8
- Bolt Thread: 3/4 in - 16
- Cap Screw Quantity: 16
- Coupling Model(s): Series 71-8
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 8
- Net Weight: 12.00
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas Series 71-8 coupling, size 500-8.