4918.XTSR71.ADPT HDWKIT
10001607
MFG #: Thomas
$0.00
/
- Coupling Size: 4918
- Cap Screw Quantity: 32
- Cap Screw Size: M20 x 100 mm
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 10.00
- Length: 9.00
- Unit of Dimension: IN
- Width: 9.00
- XL Hub Coupling Size(s): 4588
- XXL Hub Coupling Size(s): 4178
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 4918 for standard hub selection, size 4588 for XL hub selection, and size 4588 for XXL hub selection.