1298.XTSR.PKIT
10001565
MFG #: Thomas
$0.00
/
- Coupling Size: 1298
- Bolt Body Diameter (mm): 11 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Bolt Thread: M10 x 1.5 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 6.00
- Length: 5.00
- Locknut Quantity: 8
- Net Weight: 0.75
- Unit of Dimension: IN
- Weight unit: KG
- Width: 5.00
Disc pack hardware for Thomas Series XTSR coupling, size 1298. Complete hardware for one disc pack.