226.DBZ.HUB RB RMKD 15/16
10015586
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 226
- Bore Size Max (in): 2.38 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 9.00
- Hub Barrel Outside Diameter (in): 3.78 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 6.06 in
- Hub Length (in): 2.38 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 4.18
- Unit of Dimension: IN
- Weight unit: KG
- Width: 9.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 226 coupling.