351.DBZ.HUBEX RB RMKD 1-9/16
10016231
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 351
- Bore Size Max (in): 4 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 12.00
- Hub Barrel Outside Diameter (in): 5.81 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 9.38 in
- Hub Length (in): 4.06 in
- Hub Style: Extended
- Length: 12.00
- Net Weight: 38.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 351 coupling.