401.DBZ.HUBEX RB RMKD
10017987
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 401
- Bore Size Max (in): 4.5 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 11.00
- Hub Barrel Outside Diameter (in): 6.63 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 10.69 in
- Hub Length (in): 4.62 in
- Hub Style: Extended
- Length: 11.50
- Net Weight: 55.67
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 401 coupling.