201.DBZ.HUB RB RMKD 15/16
10027544
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 201
- Bore Size Max (in): 2.13 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 9.00
- Hub Barrel Outside Diameter (in): 3.28 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 5.34 in
- Hub Length (in): 1.94 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 2.95
- Unit of Dimension: IN
- Weight unit: KG
- Width: 9.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 201 coupling.